Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air |
| Brand | Danfoss |
| Burst pressure (bar) | 17 |
| Burst pressure (psi) | 249 |
| Color | Red |
| Compliances | SAE J20 Class A |
| Conductivity | Conductive |
| Construction | 4 Ply braid |
| Cover material | Silicone |
| Inside diameter (inch) | 1.62 |
| Inside diameter (mm) | 41.10 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.94 |
| Outside diameter (mm) | 49.28 |
| Package form | Bulk |
| Product height in | 1.620 |
| Product height mm | 41.100 |
| Product width in | 1.620 |
| Product width mm | 41.100 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Aramid (Kevlar) |
| Series | EH227 Series |
| Size | -26 |
| Tube material | Silicone |
| Working pressure max (bar) | 3 |
| Working pressure max (psi) | 40 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789332943 |
| Proposition 65 | Cancer and Reproductive Harm |
