
Danfoss
EH22730
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH22730
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | High temperature engine. | |
| Brand | Danfoss | |
| Certification(s) | SAE J20 Class A | |
| Color | Red | |
| Conductivity | Conductive | |
| Construction | 4 Ply | |
| Cover material | Silicone | |
| Dash size | -30 | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | 1.88 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 2.2 in | |
| Packaged Height | 5.984 in | |
| Packaged Length | 1.457 in | |
| Packaged Volume | 52.173 in³ | |
| Packaged Weight | 1.05 lb | |
| Packaged Width | 5.984 in | |
| Product Height | 2.2 in | |
| Product Length/Depth | 3 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | 174.24 in³ | |
| Product Weight | .35 lb | |
| Product Width | 2.2 in | |
| Reinforcement material | Aramid | |
| Sub-brand | None | |
| Trade Name | EH227 Series | |
| Tube material | Silicone | |
| UPC | 639789332967 | |
| Working pressure | 40 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -54 °F |