
Danfoss
EH22732CL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH22732CL
Product specifications
Characteristic | Value |
|---|---|
| Application | High temperature engine. |
| Brand | Danfoss |
| Color | Red |
| Conductivity | Conductive |
| Construction | 4 Ply |
| Cover material | Synthetic Rubber |
| Dash size | -32 |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | 2 in |
| Outside diameter | 2.32 in |
| Product Height | 2.32 in |
| Product Length/Depth | 1 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 64.589 in³ |
| Product Width | 2.32 in |
| Reinforcement material | Aramid |
| Sub-brand | None |
| Trade Name | EH227 Series |
| Tube material | Silicone |
| Working pressure | 40 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -54 °F |