Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | AIR | Air |
| Bend radius min (inch) | 10.300 | |
| Bend radius min (mm) | 261.620 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | EH22740 | EH22740 |
| Color | RED | Red |
| Compliances | SAE J20 CLASS A | SAE J20 Class A |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 4 PLY BRAID | 4 Ply braid |
| Cover material | SILICONE | Silicone |
| Inside diameter (inch) | 2.50 | |
| Inside diameter (mm) | 63.50 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 2.82 | |
| Outside diameter (mm) | 71.60 | |
| Package form | BULK | Bulk |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Qualified hose fittings | CONTACT DANFOSS FOR FITTINGS | Contact Danfoss for fittings |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Series | EH227 SERIES | EH227 Series |
| Size | -40 | -40 |
| Tube material | SILICONE | Silicone |
| Working pressure max (bar) | 3 | |
| Working pressure max (psi) | 40 | |
| Working temperature max (C) | 260 | |
| Working temperature max (F) | 500.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789333018 |
| Proposition 65 | Cancer and Reproductive Harm |
