Boston by Danfoss
EH36048-M61
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH36048-M61
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Pumping, suction and discharge of water, mud and slurries, convey water, transfer and haul salt water (brine). | |
| Bend radius - min | 18.03 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 450 Psi | |
| Color | Black | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -48 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 3 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 3.54 in | |
| Product Height | 3.54 in | |
| Product Length/Depth | .083 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 12.532 in³ | |
| Product Weight | 1.96 lb | |
| Product Width | 3.54 in | |
| Reinforcement material | High-tensile synthetic textile and steel helix wire | |
| Sub-brand | None | |
| Trade Name | EH360 Series | |
| Tube material | Synthetic / Natural Rubber blend | |
| Tube wall thickness | 2.5 in | |
| Working pressure | 150 Psi | |
| Working temperature - max | 158 °F | |
| Working temperature - min | -13 °F |