
Boston by Danfoss
EH85716-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH85716-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Aircraft refueling hose. |
| Bend radius - min | 10 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1200 Psi |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Nitrile |
| Dash size | -16 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1 in |
| Lay line style | Embossed |
| Outside diameter | 1.61 in |
| Product Height | 1.61 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 3110.52 in³ |
| Product Weight | 74 lb |
| Product Width | 1.61 in |
| Reinforcement material | Textile |
| Sub-brand | None |
| Trade Name | EH857 Series |
| Tube material | Nitrile |
| Tube wall thickness | 2.5 in |
| Working pressure | 300 Psi |
| Working temperature - max | 131 °F |
| Working temperature - min | -22 °F |