Boston by Danfoss
EH85748-150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH85748-150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Aircraft refueling hose. | |
| Bend radius - min | 30 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1200 Psi | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Nitrile | |
| Dash size | -48 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 3 in | |
| Lay line style | Embossed | |
| Outside diameter | 3.7 in | |
| Product Height | 3.7 in | |
| Product Length/Depth | 150 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 24642 in³ | |
| Product Weight | 403.5 lb | |
| Product Width | 3.7 in | |
| Reinforcement material | Textile | |
| Sub-brand | None | |
| Trade Name | EH857 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | 2.5 in | |
| Working pressure | 300 Psi | |
| Working temperature - max | 131 °F | |
| Working temperature - min | -22 °F |