
Boston by Danfoss
EH912BU20-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH912BU20-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Chemical transfer. |
| Bend radius - min | 5.5 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1000 Psi |
| Color | Blue |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -20 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1.25 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.79 in |
| Product Height | 1 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 1200 in³ |
| Product Weight | .55 lb |
| Product Width | 1 in |
| Reinforcement material | Fabric and Wire |
| Sub-brand | None |
| Trade Name | EH912 Series |
| Tube material | Thermoplastic |
| Tube wall thickness | 2.5 in |
| Working pressure | 200 Psi |
| Working temperature - max | 160 °F |
| Working temperature - min | -45 °F |