
Boston by Danfoss
EH94032-150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EH94032-150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Aircraft refueling hose. | |
| Bend radius - min | 8 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1200 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 4 Ply | |
| Cover material | Nitrile | |
| Dash size | -32 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 2 in | |
| Lay line style | Embossed | |
| Outside diameter | 2.76 in | |
| Product Height | 2.76 in | |
| Product Length/Depth | 150 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 13711.68 in³ | |
| Product Weight | 252 lb | |
| Product Width | 2.76 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | EH940 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .375 in | |
| Working pressure | 300 Psi | |
| Working temperature - max | 131 °F | |
| Working temperature - min | -22 °F |