Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | MINING EQUIPMENT | Mining equipment |
| Bend radius min (inch) | 4.920 | |
| Bend radius min (mm) | 125.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 160 | |
| Burst pressure (psi) | 2320 | |
| Catalog Item | EHA500-16YW-M40 | |
| Color | YELLOW | Yellow |
| Compliances | ASTM D5964 | ASTM D5964 |
| Construction | 2 SPIRAL ST CORD,PES FAB | 2 Spiral St Cord,Pes Fab |
| Cover material | EPDM | EPDM |
| Cover_type | WRAPPED | Wrapped |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Length (in) | 1575.00000 | |
| Length (mm) | 40000.00000 | |
| Outside diameter (inch) | 1.42 | |
| Outside diameter (mm) | 36.00 | |
| Package form | REEL | Reel |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Qualified hose fittings | DANFOSS QUICK DISCONNECT | Danfoss quick disconnect |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | EHA500 SERIES | EHA500 Series |
| Size | -16 | -16 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 41 | |
| Working pressure max (psi) | 595 | |
| Working temperature max (C) | 93 | |
| Working temperature max (F) | 199.4 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
