Boston by Danfoss
EHA500-48YW-M30
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHA500-48YW-M30
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | High pressure air transfer in mines | |
| Bend radius - min | 3.02 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 2400 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -48 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 3 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 3.76 in | |
| Product Height | 3.76 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 169.651 in³ | |
| Product Weight | 3.02 lb | |
| Product Width | 3.76 in | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | Greyhound | |
| Tube material | Synthetic Rubber | |
| Working pressure | 600 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |