
Boston by Danfoss
EHA500-64YW-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHA500-64YW-M61
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | High-pressure air transfer in mines. |
| Bend radius - min | 20.08 in |
| Brand | Boston by Danfoss |
| Burst pressure | 2400 Psi |
| Color | Yellow |
| Construction | 1 Ply Spiral |
| Cover material | Synthetic Rubber |
| Cover style | Pin-Pricked |
| Dash size | -64 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 4 in |
| Lay line style | Ink Transfer |
| Outside diameter | 4.87 in |
| Product Height | 4.87 in |
| Product Length/Depth | 1 ft |
| Product Type | Industrial Hose |
| Product Volume | 284.603 in³ |
| Product Weight | 4.55 lb |
| Product Width | 4.87 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | Greyhound |
| Tube material | Nitrile Blend |
| Tube wall thickness | .4 in |
| Working pressure | 600 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |