Boston by Danfoss
EHA503-48BK-M40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHA503-48BK-M40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | For pneumatic equipment and tools. | |
| Bend radius - min | 17.7 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 600 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -48 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 3 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 3.62 in | |
| Product Height | 3.62 in | |
| Product Length/Depth | 12.19 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 1916.912 in³ | |
| Product Weight | 6.76935 lb | |
| Product Width | 3.62 in | |
| Reinforcement material | High-tensile synthetic textile | |
| Sub-brand | None | |
| Trade Name | EHA503 Series | |
| Tube material | Synthetic / Natural Rubber blend | |
| Tube wall thickness | .4 in | |
| Working pressure | 150 Psi | |
| Working temperature - max | 158 °F | |
| Working temperature - min | -13 °F |