
Boston by Danfoss
EHA503-64BK-M40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHA503-64BK-M40
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For pneumatic equipment and tools. |
| Bend radius - min | 17.7 in |
| Brand | Boston by Danfoss |
| Burst pressure | 600 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -64 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 4 in |
| Lay line style | Ink Transfer |
| Outside diameter | 4.6 in |
| Product Height | 4.6 in |
| Product Length/Depth | 12.19 ft |
| Product Type | Industrial Hose |
| Product Volume | 3095.285 in³ |
| Product Weight | 8.44515 lb |
| Product Width | 4.6 in |
| Reinforcement material | High-tensile synthetic textile |
| Sub-brand | None |
| Trade Name | EHA503 Series |
| Tube material | Synthetic / Natural Rubber blend |
| Tube wall thickness | .4 in |
| Working pressure | 150 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -13 °F |