Boston by Danfoss
EHA511-80-M46
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHA511-80-M46
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For suction and delivery of air, dust, grain, powder, etc. |
| Bend radius - min | 295 in |
| Brand | Boston by Danfoss |
| Color | Black |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Cover style | Corrugated |
| Dash size | -80 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 127 in |
| Lay line style | Embossed |
| Outside diameter | 135 in |
| Product Height | 135 in |
| Product Length/Depth | .083 ft |
| Product Type | Industrial Hose |
| Product Volume | 18225 in³ |
| Product Weight | 3176 lb |
| Product Width | 135 in |
| Reinforcement material | Helical Wire and Textile |
| Sub-brand | None |
| Trade Name | EHA511 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | 1.75 in |
| Working temperature - max | 158 °F |
| Working temperature - min | -40 °F |