
Boston by Danfoss
EHC016-48GN-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHC016-48GN-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For discharge of all corrosive chemicals, especially high aromatic solvents. |
| Bend radius - min | 3.94 in |
| Brand | Boston by Danfoss |
| Burst pressure | 600 Psi |
| Color | Green |
| Construction | 2-ply braid |
| Cover material | EPDM |
| Dash size | -48 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 76.2 in |
| Lay line style | Ink Transfer |
| Outside diameter | 92 in |
| Product Height | 92 in |
| Product Length/Depth | 1 ft |
| Product Type | Industrial Hose |
| Product Volume | 58.778 ft³ |
| Product Weight | 3765 lb |
| Product Width | 92 in |
| Reinforcement material | High-tensile synthetic textile and anti-static copper wire |
| Sub-brand | None |
| Trade Name | EHC016 Series |
| Tube material | UHMW-PE FDA approved material |
| Tube wall thickness | 1.75 in |
| Working pressure | 150 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -40 °F |