Boston by Danfoss
EHC501-20-M40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHC501-20-M40
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For cleaning and blasting metal, stone and concrete surfaces. |
| Bend radius - min | 160 in |
| Brand | Boston by Danfoss |
| Burst pressure | 522 Psi |
| Color | Black |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Cover style | Pin-Pricked |
| Dash size | -20 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 32 in |
| Lay line style | Ink Transfer |
| Outside diameter | 48 in |
| Product Height | 48 in |
| Product Length/Depth | 200 ft |
| Product Type | Industrial Hose |
| Product Volume | 3200.002 ft³ |
| Product Weight | 1150 lb |
| Product Width | 48 in |
| Reinforcement material | High-tensile synthetic textile and anti-static copper wire |
| Sub-brand | None |
| Trade Name | EHC501 Series |
| Tube material | Natural Rubber |
| Tube wall thickness | 1.75 in |
| Working pressure | 174 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -40 °F |