
Boston by Danfoss
EHF018-32BU-M40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHF018-32BU-M40
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Suction and discharge of milk for use on tank truck or tank wagon. |
| Bend radius - min | 6.69 in |
| Brand | Boston by Danfoss |
| Burst pressure | 300 Psi |
| Color | Blue |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -32 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 2 in |
| Lay line style | Ink Transfer |
| Outside diameter | 2 in |
| Product Height | 2 in |
| Product Length/Depth | 12.19 ft |
| Product Type | Industrial Hose |
| Product Volume | 585.12 in³ |
| Product Weight | 4.12335 lb |
| Product Width | 2 in |
| Qualified hose fittings | Cam and groove, Combination nipple |
| Reinforcement material | High-tensile synthetic textile and steel helix wire |
| Sub-brand | None |
| Trade Name | EHF018 Series |
| Tube material | Vegetable oil resistant NBR |
| Tube wall thickness | 1.75 in |
| Vacuum rating | 28 iHg |
| Working pressure | 100 Psi |
| Working temperature - max | 176 °F |
| Working temperature - min | -40 °F |