
Boston by Danfoss
EHG003-16-M40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHG003-16-M40
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For suction and delivery of LPG. |
| Bend radius - min | 5.91 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1460 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Cover style | Pin-Pricked |
| Dash size | -16 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.49 in |
| Product Height | 1.49 in |
| Product Length/Depth | 12.19 ft |
| Product Type | Industrial Hose |
| Product Volume | 324.756 in³ |
| Product Weight | 1.9845 lb |
| Product Width | 1.49 in |
| Qualified hose fittings | Swaged or crimp male couplings |
| Reinforcement material | High-tensile synthetic textile and steel helix wire |
| Sub-brand | None |
| Trade Name | EHG003 Series |
| Tube material | Nitrile |
| Tube wall thickness | 1.75 in |
| Vacuum rating | 24 iHg |
| Working pressure | 365 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -22 °F |