
Boston by Danfoss
EHK006-40-M40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHK006-40-M40
Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure hydraulic system with petroleum and water glycol base fluids for lubricating oils and water |
| Bend radius - min | 3.54 in |
| Brand | Boston by Danfoss |
| Burst pressure | 2581 Psi |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | 4 Ply |
| Cover material | Polyethelene |
| Dash size | -40 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1.96 in |
| Lay line style | Ink Transfer |
| Outside diameter | 2.83 in |
| Product Height | 1.96 in |
| Product Length/Depth | 1 ft |
| Product Type | Industrial Hose |
| Product Volume | 46.099 in³ |
| Product Weight | 1.61 lb |
| Product Width | 1.96 in |
| Reinforcement material | High-tensile synthetic textile and anti-static copper wire |
| Sub-brand | None |
| Trade Name | Marauder |
| Tube material | Polyester |
| Tube wall thickness | 1.96 in |
| Working pressure | 1233 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |