
Boston by Danfoss
EHK007-48-M40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHK007-48-M40
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For high-pressure concrete pumping and placing used in the end of boom of concrete pump. |
| Bend radius - min | 13.78 in |
| Brand | Boston by Danfoss |
| Burst pressure | 2900 Psi |
| Certification(s) | ASME B30.27-2014 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Cover style | Pin-Pricked |
| Dash size | -48 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 3 in |
| Lay line style | Ink Transfer |
| Outside diameter | 4.01 in |
| Product Height | 4.01 in |
| Product Length/Depth | 12.19 ft |
| Product Type | Industrial Hose |
| Product Volume | 2352.197 in³ |
| Product Weight | 12.0393 lb |
| Product Width | 4.01 in |
| Qualified hose fittings | Victaulic male NPT |
| Reinforcement material | High-tensile steel cords |
| Sub-brand | None |
| Trade Name | Marauder Heavy Duty |
| Tube material | Synthetic / Natural Rubber blend |
| Working pressure | 1230 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -40 °F |