
Boston by Danfoss
EHK014-90-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHK014-90-M61
Product specifications
Characteristic | Value |
|---|---|
| Application | Suction and delivery of Sand, granuals,gravel, cement etc. |
| Bend radius - min | 19.7 in |
| Brand | Boston by Danfoss |
| Burst pressure | 435 Psi |
| Color | Black |
| Construction | 2 Ply Spiral |
| Cover material | Synthetic Rubber |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 6 in |
| Lay line style | Ink Transfer |
| Outside diameter | 6.8 in |
| Product Height | 6.8 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 55488 in³ |
| Product Weight | 5.8 lb |
| Product Width | 6.8 in |
| Reinforcement material | High-tensile synthetic textile with helical wire and anti-static copper wire |
| Sub-brand | None |
| Trade Name | EHK014 Series |
| Tube material | Natural Rubber |
| Working pressure | 145 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -40 °F |