
Boston by Danfoss
EHK029-64-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHK029-64-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Suitable for use in discharge of dry bulk materials, sand, gravel, dry cement, etc. |
| Bend radius - min | 340 in |
| Brand | Boston by Danfoss |
| Burst pressure | 2000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -64 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 4 in |
| Lay line style | Ink Transfer |
| Outside diameter | 5.12 in |
| Packaged Weight | 404 lb |
| Product Height | 5.12 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 31457.28 in³ |
| Product Weight | 394 lb |
| Product Width | 5.12 in |
| Reinforcement material | High-tensile synthetic textile and anti-static copper wire |
| Sub-brand | None |
| Trade Name | EHK029 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | 2.5 in |
| Working pressure | 1000 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -40 °F |