
Boston by Danfoss
EHP151-128BK-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHP151-128BK-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Suction and discharge of petroleum products with aromatic content up to 50% |
| Bend radius - min | 43.31 in |
| Brand | Boston by Danfoss |
| Burst pressure | 450 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Nitrile |
| Dash size | -128 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 8 in |
| Lay line style | Embossed |
| Outside diameter | 9.07 in |
| Product Height | 9.07 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 98717.88 in³ |
| Product Weight | 965 lb |
| Product Width | 9.07 in |
| Reinforcement material | High-tensile synthetic textile with helical wire and anti-static copper wire |
| Sub-brand | None |
| Trade Name | Fossa |
| Tube material | Nitrile |
| Tube wall thickness | .3585 in |
| Vacuum rating | 24 iHg |
| Working pressure | 150 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -31 °F |