Boston by Danfoss
EHP501-64-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHP501-64-M61
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | FOR DELIVERY OF PETROLIUM PRODUCTS | |
| Bend radius - min | 40 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 435 Psi | |
| Color | Black | |
| Construction | Multi Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -64 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 4 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 4.57 in | |
| Product Height | 4.57 in | |
| Product Length/Depth | 200 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 50123.76 in³ | |
| Product Weight | 422 lb | |
| Product Width | 4.57 in | |
| Reinforcement material | High-tensile synthetic textile and anti-static copper wire | |
| Sub-brand | None | |
| Trade Name | EHP501 Series | |
| Tube material | Hydrogenated Nitrile rubber (HNBR) | |
| Working pressure | 145 Psi | |
| Working temperature - max | 158 °F | |
| Working temperature - min | -31 °F |