Boston by Danfoss
EHP502-16-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHP502-16-M61
Product specifications
Characteristic | Value |
|---|---|
| Application | Air Conditioning |
| Bend radius - min | 27 in |
| Brand | Boston by Danfoss |
| Burst pressure | 696 Psi |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | 2-ply braid |
| Cover material | Polyethelene |
| Dash size | -16 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 6 in |
| Lay line style | Ink Transfer |
| Outside diameter | 12 in |
| Product Height | 6 in |
| Product Length/Depth | 40 ft |
| Product Type | Industrial Hose |
| Product Volume | 17280 in³ |
| Product Weight | 21 lb |
| Product Width | 6 in |
| Reinforcement material | High-tensile synthetic textile with helical wire and anti-static copper wire |
| Sub-brand | None |
| Trade Name | EHP502 Series |
| Tube material | Nylon |
| Tube wall thickness | 6 in |
| Working pressure | 232 Psi |
| Working temperature - max | 176 °F |
| Working temperature - min | -67 °F |