
Boston by Danfoss
EHP502-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHP502-48
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For suction and discharge of petroleum products with aromatic content up to 50%. |
| Bend radius - min | 300 in |
| Brand | Boston by Danfoss |
| Burst pressure | 696 Psi |
| Color | Black |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -48 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 76.2 in |
| Lay line style | Ink Transfer |
| Outside diameter | 92 in |
| Product Height | 92 in |
| Product Length/Depth | 200 ft |
| Product Type | Industrial Hose |
| Product Volume | 11755.562 ft³ |
| Product Weight | 198555 lb |
| Product Width | 92 in |
| Reinforcement material | High-tensile synthetic textile with helical wire and anti-static copper wire |
| Sub-brand | None |
| Trade Name | EHP502 Series |
| Tube material | Nitrile |
| Tube wall thickness | 6 in |
| Working pressure | 232 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -31 °F |