
Boston by Danfoss
EHP510-16RD-M40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHP510-16RD-M40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | For all types of gasoline dispensing applications (regular, premium gasoline and diesel). | |
| Bend radius - min | 5.12 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 696 Psi | |
| Color | Red | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -16 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.04 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.44 in | |
| Product Height | 1.44 in | |
| Product Length/Depth | 40 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 995.328 in³ | |
| Product Weight | 1.9 lb | |
| Product Width | 1.44 in | |
| Qualified hose fittings | Male NPT | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | EHP510 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | 6 in | |
| Working pressure | 232 Psi | |
| Working temperature - max | 131 °F | |
| Working temperature - min | -22 °F |