
Boston by Danfoss
EHP512-24BK-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHP512-24BK-M61
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For suction and discharge of petroleum products with aromatic content up to 50%. |
| Bend radius - min | 5.51 in |
| Brand | Boston by Danfoss |
| Burst pressure | 450 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Cover style | Corrugated |
| Dash size | -24 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1.56 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.89 in |
| Product Height | 1.89 in |
| Product Length/Depth | 61 ft |
| Product Type | Industrial Hose |
| Product Volume | 2614.777 in³ |
| Product Weight | 2.14 lb |
| Product Width | 1.89 in |
| Qualified hose fittings | Cam and groove, Combination nipple |
| Reinforcement material | High-tensile synthetic textile with helical wire and anti-static copper wire |
| Sub-brand | None |
| Trade Name | EHP512 Series |
| Tube material | Nitrile |
| Tube wall thickness | 6 in |
| Vacuum rating | 28 iHg |
| Working pressure | 150 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -22 °F |