
Boston by Danfoss
EHP522-64-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHP522-64-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | High pressure petroleum suction and discharge. |
| Bend radius - min | 17.32 in |
| Brand | Boston by Danfoss |
| Burst pressure | 900 Psi |
| Certification(s) | RMA Class A |
| Color | Black |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Synthetic Rubber |
| Dash size | -64 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 4 in |
| Lay line style | Ink Transfer |
| Outside diameter | 4.72 in |
| Product Height | 4.8 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 27648 in³ |
| Product Weight | 328 lb |
| Product Width | 4.8 in |
| Qualified hose fittings | Cam and groove, Combination nipple |
| Reinforcement material | High-tensile synthetic textile with helical wire and anti-static copper wire |
| Sub-brand | None |
| Trade Name | EHP522 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .36 in |
| UPC | 639789349675 |
| Vacuum rating | 25 iHg |
| Working pressure | 300 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -31 °F |