Boston by Danfoss
EHS001-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHS001-48
Product specifications
Characteristic | Value |
|---|---|
| Bend radius - min | 21.65 in |
| Brand | Boston by Danfoss |
| Burst pressure | 2500 Psi |
| Color | Black |
| Cover material | EPM |
| Cover style | Pin-Pricked |
| Dash size | -48 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 3 in |
| Outside diameter | 3.66 in |
| Package form | Bulk |
| Packaged Weight | 130.5 lb |
| Product Length/Depth | 600 in |
| Product Type | Industrial Hose |
| Product Weight | 130.5 lb |
| Qualified hose fittings | Ground joint female, Boss male |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | EHS001 Series |
| Tube material | EPDM |
| UPC | 639789342836 |
| Working pressure | 250 Psi |
| Working temperature - max | 407 °F |
| Working temperature - min | -40 °F |