
Boston by Danfoss
EHS002-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHS002-28
Product specifications
Characteristic | Value |
|---|---|
| Application | For general saturated steam services at a maximum working pressure os 7 bars (102 psi). |
| Bend radius - min | 11.8 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1015 Psi |
| Color | Black |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Cover style | Pin-Pricked |
| Dash size | -28 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1.75 in |
| Lay line style | Embossed |
| Outside diameter | 2.36 in |
| Product Height | 2.36 in |
| Product Length/Depth | 1 ft |
| Product Type | Industrial Hose |
| Product Volume | 66.835 in³ |
| Product Weight | .94 lb |
| Product Width | 2.36 in |
| Reinforcement material | High-tensile synthetic textile |
| Sub-brand | None |
| Trade Name | EHS002 Series |
| Tube material | EPM Blend |
| Tube wall thickness | .4252 in |
| Working pressure | 102 Psi |
| Working temperature - max | 329 °F |
| Working temperature - min | -40 °F |