Boston by Danfoss
EHS006-08RED-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHS006-08RED-M61
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | For saturated steam services at a maximum working pressure of 18 bars (261 psi) in chemical plants, steel mills, refineries, shipyards and all industries. | |
| Bend radius - min | 130 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 2610 Psi | |
| Color | Red | |
| Construction | Extruded | |
| Cover material | Synthetic Rubber | |
| Cover style | Pin-Pricked | |
| Dash size | -8 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 12.7 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 25 in | |
| Product Height | 25 in | |
| Product Length/Depth | 200 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 868.056 ft³ | |
| Product Weight | 32330 lb | |
| Product Width | 25 in | |
| Reinforcement material | High-tensile steel cords | |
| Sub-brand | None | |
| Trade Name | EHS006 Series | |
| Tube material | EPM Blend | |
| Tube wall thickness | 2 in | |
| Working pressure | 261 Psi | |
| Working temperature - max | 410 °F | |
| Working temperature - min | -40 °F |