
Boston by Danfoss
EHS006-16RED-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHS006-16RED-M61
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For saturated steam services at a maximum working pressure of 18 bars (261 psi) in chemical plants, steel mills, refineries, shipyards and all industries. |
| Bend radius - min | 250 in |
| Brand | Boston by Danfoss |
| Burst pressure | 2610 Psi |
| Color | Red |
| Construction | Extruded |
| Cover material | Synthetic Rubber |
| Cover style | Pin-Pricked |
| Dash size | -16 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 25.4 in |
| Lay line style | Ink Transfer |
| Outside diameter | 40 in |
| Product Height | 40 in |
| Product Length/Depth | 200 ft |
| Product Type | Industrial Hose |
| Product Volume | 2222.223 ft³ |
| Product Weight | 62525 lb |
| Product Width | 40 in |
| Reinforcement material | High-tensile steel cords |
| Sub-brand | None |
| Trade Name | EHS006 Series |
| Tube material | EPM Blend |
| Tube wall thickness | 2 in |
| Working pressure | 261 Psi |
| Working temperature - max | 410 °F |
| Working temperature - min | -40 °F |