Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | VERY LIGHT CHEMICAL CONTENT | Very light chemical content |
| Bend radius min (inch) | 5.910 | |
| Bend radius min (mm) | 150.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Catalog Item | EHT005-20GN | |
| Color | CLEARTRANSPARENT | ClearTransparent |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Construction | EXTRUDED | Extruded |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | LIGHT CORRUGATED | Light Corrugated |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.25 | |
| Inside diameter (mm) | 31.75 | |
| Outside diameter (inch) | 1.55 | |
| Outside diameter (mm) | 39.40 | |
| Package form | BULK | Bulk |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Qualified hose fittings | CAM AND GROOVE | Cam and groove |
| Reinforcement material | NONE | None |
| Series | EHT005 SERIES | EHT005 Series |
| Size | -20 | -20 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -5 | |
| Working temperature min (F) | 23.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |