Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | AGRICULTURE | Agriculture |
| Bend radius min (inch) | 1.970 | |
| Bend radius min (mm) | 50.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 15 | |
| Burst pressure (psi) | 218 | |
| Catalog Item | EHT200-12-M50 | |
| Color | CLEARTRANSPARENT | ClearTransparent |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Conductivity | NON-CONDUCTIVE | Non-conductive |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 1968.00000 | |
| Length (mm) | 50000.00000 | |
| Outside diameter (inch) | 0.99 | |
| Outside diameter (mm) | 25.20 | |
| Package form | REEL | Reel |
| Product height in | 0.750 | |
| Product height mm | 19.000 | |
| Product width in | 0.750 | |
| Product width mm | 19.000 | |
| Qualified hose fittings | CONTACT COUPLING MANUFACTURER | Contact coupling manufacturer |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | EHT200 SERIES | EHT200 Series |
| Size | -12 | -12 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Vacuum rating (inHg) | 26 | |
| Vacuum rating (mmHg) | 584.20 | |
| Working pressure max (bar) | 5 | |
| Working pressure max (psi) | 75 | |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -5 | |
| Working temperature min (F) | 23.0 |
