
Boston by Danfoss
EHT200-16GY-M50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHT200-16GY-M50
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | For suction and delivery of water, mineral water, fruit juices, liquids, etc. In shipyards, industries, buildings, agricultural and industrial machineries. |
| Bend radius - min | 2.36 in |
| Brand | Boston by Danfoss |
| Burst pressure | 218 Psi |
| Color | Gray |
| Conductivity | Conductive |
| Construction | 1 Ply Spiral |
| Cover material | PVC |
| Dash size | -16 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.75 in |
| Product Height | 1 in |
| Product Length/Depth | 50 ft |
| Product Type | Industrial Hose |
| Product Volume | 600 in³ |
| Product Weight | 1.12436341 lb |
| Product Width | 1 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | EHT200 Series |
| Tube material | Polyvinyl Chloride (PVC) |
| Tube wall thickness | 2 in |
| Working pressure | 218 Psi |
| Working temperature - max | 140 °F |
| Working temperature - min | 23 °F |