Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | SHIPYARDS | Shipyards |
| Bend radius min (inch) | 18.110 | |
| Bend radius min (mm) | 460.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 6 | |
| Burst pressure (psi) | 87 | |
| Catalog Item | EHT202-96-MT30 | |
| Color | TRANSPARENT | Transparent |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 6.00 | |
| Inside diameter (mm) | 152.40 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 1181.00000 | |
| Length (mm) | 30000.00000 | |
| Outside diameter (inch) | 6.69 | |
| Outside diameter (mm) | 169.93 | |
| Package form | REEL | Reel |
| Product height in | 6.000 | |
| Product height mm | 152.400 | |
| Product width in | 6.000 | |
| Product width mm | 152.400 | |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | EHT202 SERIES | EHT202 Series |
| Size | -96 | -96 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Vacuum rating (inHg) | 6 | |
| Vacuum rating (mmHg) | 152.40 | |
| Working pressure max (bar) | 2 | |
| Working pressure max (psi) | 29 | |
| Working temperature max (C) | 0 | |
| Working temperature max (F) | 32.0 | |
| Working temperature min (C) | 0 | |
| Working temperature min (F) | 32.0 |
