Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | FRESH AND SALT WATER SYSTEMS | Fresh and salt water systems |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 45 | |
| Burst pressure (psi) | 655 | |
| Catalog Item | EHT350-08-M100 | |
| Color | BLACKTRANSPARENT | BlackTransparent |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 12.70 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 3937.00000 | |
| Outside diameter (inch) | 0.71 | |
| Outside diameter (mm) | 18.00 | |
| Package form | REEL | Reel |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Series | EHT350 SERIES | EHT350 Series |
| Size | -8 | -8 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 15 | |
| Working pressure max (psi) | 218 | |
| Working temperature max (C) | 0 | |
| Working temperature max (F) | 32.0 | |
| Working temperature min (C) | 0 | |
| Working temperature min (F) | 32.0 |
