Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 150 | |
| Burst pressure (psi) | 2175 | |
| Catalog Item | EHT453-08OR | |
| Color | ORANGE | Orange |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.49 | |
| Inside diameter (mm) | 12.50 | |
| Outside diameter (inch) | 0.79 | |
| Outside diameter (mm) | 20.00 | |
| Series | EHT453 SERIES | EHT453 Series |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 50 | |
| Working pressure max (psi) | 725 | |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -10 | |
| Working temperature min (F) | 14.0 |