Boston by Danfoss
EHW002-56-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHW002-56-M61
Product specifications
Characteristic | Value |
|---|---|
| Application | Used for multipurpose |
| Brand | Boston by Danfoss |
| Burst pressure | 174 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -56 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 3.5 in |
| Lay line style | Ink Transfer |
| Outside diameter | 3.93 in |
| Product Height | 3.93 in |
| Product Length/Depth | 61 ft |
| Product Type | Industrial Hose |
| Product Volume | 11305.667 in³ |
| Product Weight | 4.54 lb |
| Product Width | 3.93 in |
| Reinforcement material | High-tensile synthetic textile |
| Sub-brand | None |
| Trade Name | EHW002 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 58 Psi |
| Working temperature - max | 257 °F |
| Working temperature - min | -40 °F |