
Boston by Danfoss
EHW003-64BK-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHW003-64BK-M61
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulics, crude, fuel and lubricating oils, gasoline, water and phosphate ester base hydraulic fluids. |
| Brand | Boston by Danfoss |
| Burst pressure | 435 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -64 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 4 in |
| Lay line style | Ink Transfer |
| Outside diameter | 4.51 in |
| Product Height | 4.52 in |
| Product Length/Depth | 1 ft |
| Product Type | Industrial Hose |
| Product Volume | 245.165 in³ |
| Product Weight | 7.2 lb |
| Product Width | 4.52 in |
| Reinforcement material | High-tensile synthetic textile |
| Sub-brand | None |
| Trade Name | EHW003 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 145 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -13 °F |