Boston by Danfoss
EHW009-24-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHW009-24-M61
Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure hydraulic system with petroleum and water glycol base fluids for lubricating oils and water |
| Bend radius - min | 5.9 in |
| Brand | Boston by Danfoss |
| Burst pressure | 696 Psi |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | 2-ply braid |
| Cover material | Polyester |
| Dash size | -24 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1.5 in |
| Lay line style | Embossed |
| Outside diameter | 2 in |
| Product Height | 2 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 4800 in³ |
| Product Weight | 12.9 lb |
| Product Width | 2 in |
| Reinforcement material | High-tensile synthetic textile and steel helix wire |
| Sub-brand | None |
| Trade Name | EHW009 Series |
| Tube material | Polyester |
| Working pressure | 232 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -70 °F |