Boston by Danfoss
EHW009-32-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHW009-32-M61
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | High pressure hydraulic system with petroleum and water glycol base fluids for lubricating oils and water | |
| Bend radius - min | 9.44 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 696 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | 2-ply braid | |
| Cover material | Polyester | |
| Dash size | -32 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 2 in | |
| Lay line style | Embossed | |
| Outside diameter | 2.5 in | |
| Product Height | 2 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 48 in³ | |
| Product Weight | 1.29 lb | |
| Product Width | 2 in | |
| Reinforcement material | High-tensile synthetic textile and steel helix wire | |
| Sub-brand | None | |
| Trade Name | EHW009 Series | |
| Tube material | Polyester | |
| Tube wall thickness | 2 in | |
| Working pressure | 232 Psi | |
| Working temperature - max | 158 °F | |
| Working temperature - min | -70 °F |