Boston by Danfoss
EHW009-96-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHW009-96-M61
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water suction and discharge in industrial and construction services. |
| Bend radius - min | 850 in |
| Brand | Boston by Danfoss |
| Burst pressure | 696 Psi |
| Color | Black |
| Construction | Extruded |
| Cover material | Synthetic Rubber |
| Dash size | -96 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 152.4 in |
| Lay line style | Ink Transfer |
| Outside diameter | 173 in |
| Product Height | 173 in |
| Product Length/Depth | 5.08 ft |
| Product Type | Industrial Hose |
| Product Volume | 1055.829 ft³ |
| Product Weight | 572790 lb |
| Product Width | 173 in |
| Reinforcement material | High-tensile synthetic textile and steel helix wire |
| Sub-brand | None |
| Trade Name | EHW009 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | 2.5 in |
| Working pressure | 232 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -13 °F |