Boston by Danfoss
EHW023-10-M61
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHW023-10-M61
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hot water Dishcharge |
| Brand | Boston by Danfoss |
| Burst pressure | 435 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -10 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Impulse cycle life | 150000 cycles |
| Inside diameter | .6 in |
| Lay line style | Ink Transfer |
| Outside diameter | .9 in |
| Product Height | .9 in |
| Product Length/Depth | 61 ft |
| Product Type | Industrial Hose |
| Product Volume | 592.92 in³ |
| Product Weight | .32 lb |
| Product Width | .9 in |
| Reinforcement material | High-tensile synthetic textile |
| Sub-brand | None |
| Trade Name | EHW023 Series |
| Tube material | Synthetic Rubber |
| Working pressure | 145 Psi |
| Working temperature - max | 254 °F |
| Working temperature - min | -46 °F |