
Boston by Danfoss
EHW028-40-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHW028-40-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | For dust control and water spray in underground mining operations. |
| Bend radius - min | 30.12 in |
| Brand | Boston by Danfoss |
| Burst pressure | 3000 Psi |
| Color | Yellow |
| Compliance(s) | MSHA Approved |
| Construction | 2-ply braid |
| Cover material | Neoprene |
| Cover style | Pin-Pricked |
| Dash size | -40 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 2.5 in |
| Lay line style | Embossed |
| Outside diameter | 3.28 in |
| Product Height | 3.28 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 12910.08 in³ |
| Product Weight | 264 lb |
| Product Width | 3.28 in |
| Qualified hose fittings | Male NPT, Quick disconnect |
| Reinforcement material | High-tensile steel cords |
| Sub-brand | None |
| Trade Name | Meerkat |
| Tube material | Nitrile |
| UPC | 639789344779 |
| Working pressure | 1000 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -31 °F |