
Boston by Danfoss
EHW030-80-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EHW030-80-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Heavy duty transfer of water, pumping and suction, discharge of water and slurries. |
| Bend radius - min | 22.83 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1000 Psi |
| Color | Black |
| Construction | Extruded |
| Cover material | EPDM |
| Dash size | -80 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 5 in |
| Lay line style | Ink Transfer |
| Outside diameter | 5.76 in |
| Product Height | 5.76 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 39813.12 in³ |
| Product Weight | 425 lb |
| Product Width | 5.76 in |
| Qualified hose fittings | Cam and groove, Combination nipple |
| Reinforcement material | High-tensile synthetic textile and steel helix wire |
| Sub-brand | None |
| Trade Name | EHW030 Series |
| Tube material | EPDM |
| Tube wall thickness | .42 in |
| UPC | 639789345356 |
| Vacuum rating | 30 iHg |
| Working pressure | 250 Psi |
| Working temperature - max | 248 °F |
| Working temperature - min | -40 °F |