Boston by Danfoss
EHW194-04GY-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EHW194-04GYRL
EHW194-04GY-250R
Product specifications
Characteristic | Value |
|---|---|
| Application | Liquid cooling for data centers |
| Bend radius - min | 2 in |
| Brand | Boston by Danfoss |
| Burst pressure | 48 bar |
| Color | Gray |
| Construction | 2 Ply Spiral |
| Cover material | EPDM |
| Dash size | -4 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .25 in |
| Lay line style | Ink Jet |
| Outside diameter | .6 in |
| Product Height | .6 in |
| Product Length/Depth | 250 ft |
| Product Type | Industrial Hose |
| Product Volume | 1080 in³ |
| Product Weight | .1 lb |
| Product Width | .6 in |
| Reinforcement material | Textile |
| Sub-brand | None |
| Trade Name | EHW194 Series |
| Tube material | EPDM |
| Tube wall thickness | .35 in |
| Working pressure | 16 bar |
| Working temperature - max | 140 °C |
| Working temperature - min | -40 °C |