
HOSE-BOS, EHW194, -10, WATER, GY
EHW194-10GYRL
This Boston By Danfoss Hose, EHW194 SERIES, for Data Center Liquid Cooling, has a 2-textile spiral EPDM construction, including non-conductivity, premium abrasion resistance, a 16 bar [232 psi] working pressure, a -40.0 °C to 140 °C [-40.0 °F to 284 °F] temperature range, a 15.9 mm [0.63 inch] inside diameter, and utilizes Danfoss Quick Disconnect fittings.
EHW194-10GYRL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Coolant systems |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 100.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 48 |
| Burst pressure (psi) | 696 |
| Color | Gray |
| Compliances | ISO 6945 |
| Conductivity | Non-conductive |
| Construction | 2 Textile Spiral |
| Cover material | EPDM |
| Factory_crimp | No |
| Impulse cycle (cycles) | 10000 |
| Inner_tube_color | Black |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink jet |
| Length (in) | 0.00000 |
| Length (mm) | 0.00000 |
| Outside diameter (inch) | 0.99 |
| Outside diameter (mm) | 25.15 |
| Package form | Reel |
| Product height in | 0.630 |
| Product height mm | 15.900 |
| Product width in | 0.630 |
| Product width mm | 15.900 |
| Qualified hose fittings | Danfoss quick disconnect |
| Reinforcement material | Fabric |
| Series | EHW194 Series |
| Size | -10 |
| Tube material | EPDM |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 232 |
| Working temperature max (C) | 140 |
| Working temperature max (F) | 284.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |